Eaton A202 magnetically held lighting contactor, 100 A, 100 A, Four-pole, Magnetically latched, A202 Series, Lighting contactors, 120 V at 60 Hz
| Product Name |
Eaton A202 magnetically held lighting contactor
|
| Catalog Number |
A202K3DA
|
| UPC |
786678231884
|
| Product Length/Depth |
7.25 in
|
| Product Height |
6.63 in
|
| Product Width |
7.25 in
|
| Product Weight |
0.01 lb
|
| Certifications |
CSA Certified
UL Listed |
| Number of poles |
Four-pole
|