Eaton A202 magnetically held lighting contactor, 100 A, 120 V, 60 Hz, 100 A, Six-pole, Magnetically latched, A202 Series, Lighting contactors
| Product Name |
Eaton A202 magnetically held lighting contactor
|
| Catalog Number |
A202K3FAM
|
| UPC |
621037093355
|
| Product Length/Depth |
9.75 in
|
| Product Height |
6.88 in
|
| Product Width |
9.75 in
|
| Product Weight |
0.01 lb
|
| Certifications |
UL Listed
|
| Phase current |
100 A
|