Eaton A202 magnetically held lighting contactor, 100 A, 120 V, 60 Hz, 12 pole, Magnetically latched, A202 Series, Lighting contactors
| Product Name |
Eaton A202 magnetically held lighting contactor
|
| Catalog Number |
A202K3KA
|
| UPC |
621037093386
|
| Product Length/Depth |
34.13 in
|
| Product Height |
27.5 in
|
| Product Width |
34.13 in
|
| Product Weight |
0.01 lb
|
| Certifications |
UL Listed
|