NEMA A200 Thermal Overload Relay, One-pole, Panel mounted, NEMA , Thermal Type A, Class 20, 1NC Auxiliary Contact, Ambient Compensated , Full load range 26.3-45A
| Product Name |
Eaton Freedom NEMA overload relay
|
| Catalog Number |
AA21P
|
| UPC |
786678224244
|
| Product Length/Depth |
5 in
|
| Product Height |
2.1 in
|
| Product Width |
3.8 in
|
| Product Weight |
0.5 lb
|
| Certifications |
CSA Certified
UL Listed |
| Modification |
1NC Auxiliary Contact, Ambient Compensated
|
| Design |
NEMA
|
| Full load current range |
26.3-45A
|
| Mounting |
Panel
|
| Number of poles |
Single-pole
|
| Special features |
Heaters required
|
| Trip Type |
Thermal Type A, Class 20
|
| Type |
A200
|