Eaton NEMA A200 Thermal Overload Relay, Three-pole, NEMA, Thermal Type A, Class 20, 1NC Auxiliary Contact, Alarm Contact (Form C), Ambient Compensated , Full load range 26.3-45A With Connectors
| Product Name |
Eaton Freedom NEMA overload relay
|
| Catalog Number |
AA23AT
|
| UPC |
786678008660
|
| Product Length/Depth |
5.5 in
|
| Product Height |
4.5 in
|
| Product Width |
5 in
|
| Product Weight |
1 lb
|
| Warranty |
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
3-Pole Type B Overload Relay is a suitable alternative to a 3-Pole Type A Overload Relay in Manual Reset Mode
|
| Modification |
1NC Auxiliary Contact, Alarm Contact (Form C), Ambient Compensated
|
| Design |
NEMA
|
| Full load current range |
26.3-45A
|
| Mounting |
Starter
|
| Number of poles |
Three-pole
|
| Special features |
Heaters required
|
| Trip Type |
Thermal Type A, Class 20
|
| Type |
A200
|