NEMA A200 Thermal Overload Relay, One-pole, Starter mounted, NEMA , Thermal Type A, Class 20, 1NC Auxiliary Contact, Ambient Compensated , Full load range 19-90A
| Product Name |
Eaton Freedom NEMA overload relay
|
| Catalog Number |
AA31A
|
| UPC |
786678171517
|
| Product Length/Depth |
6.2 in
|
| Product Height |
2.4 in
|
| Product Width |
5.8 in
|
| Product Weight |
1 lb
|
| Certifications |
UL Listed
CSA Certified |
| Modification |
1NC Auxiliary Contact, Ambient Compensated
|
| Design |
NEMA
|
| Full load current range |
19-90A
|
| Mounting |
Starter
|
| Number of poles |
Single-pole
|
| Special features |
Heaters required
|
| Trip Type |
Thermal Type A, Class 20
|
| Type |
A200
|