NEMA A200 Thermal Overload Relay, Three-pole, Panel mounted, NEMA , Thermal Type A, Class 20, 1NC Auxiliary Contact, Ambient Compensated , Full load range 19-135A
| Product Name |
Eaton Freedom NEMA overload relay
|
| Catalog Number |
AA43P
|
| UPC |
786678628578
|
| Product Length/Depth |
8.3 in
|
| Product Height |
5 in
|
| Product Width |
6.1 in
|
| Product Weight |
2.4 lb
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
3-Pole Type B Overload Relay is a suitable alternative to a 3-Pole Type A Overload Relay in Manual Reset Mode
|
| Modification |
1NC Auxiliary Contact, Ambient Compensated
|
| Design |
NEMA
|
| Full load current range |
19-135A
|
| Mounting |
Panel
|
| Number of poles |
Three-pole
|
| Special features |
Heaters required
|
| Trip Type |
Thermal Type A, Class 20
|
| Type |
A200
|