Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

ADE4M162NPN

Eaton Crouse-Hinds series Capri ADE-4F cable gland, 2 (M), Straight, Gland size 5, Armoured, Nickel plated brass, 7-12 outer sheath, Flameproof and increased safety, Silicone seal, M16 Metric

Spécifications générales

Product Name
Eaton's Crouse-Hinds series Capri ADE-4F cable gland
Catalog Number
ADE4M162NPN
EAN
3589350033502
Product Length/Depth
57 mm
Product Height
21 mm
Product Width
19 mm
Product Weight
53 g

Caractéristiques du produit

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Zone 21
Zone 1
Ingress protection (IP) ratings
IP68
IP66
Material
Nickel plated brass
Cable sealing range
2 (M)
Connector type
Straight
Gland size
5
Gland type
Armoured
Outer sheath (min/max)
7-12
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Nominal thread size Metric/PG
16
Pitch thread
1.5 mm
Thread Length
15 mm
Wrench width
19 mm
Hexagon angular dimension
20.9 mm
Suitable for cable diameter - max
12 mm
Suitable for cable diameter - min
7 mm
Material quality
Brass
Surface protection
Nickel-plated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
140 °C
Working temperature - min
-60 °C
For ex-zone gas
1, 2
For ex-zone dust
21, 22
Lamp type included
Halogen Free
Thread type
Metric
Protection, proofing and resistance
Shock Resistant
Version
Explosion - Tested

Exporter les caractéristiques du produit

Declarations of conformity

Fiches techniques

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.