Eaton ARML Permanent Magnet Latch For AC Control Circuits, Used with AR/ARD relays, 120V coil, 50/60 Hz_x000D_ _x000D_ PERM MAG LATCH FOR AR/ARD RELAY 110/50 120/60V
| Product Name |
Eaton NEMA machine tool relay
|
| Catalog Number |
ARMLA
|
| UPC |
786678260303
|
| Product Length/Depth |
4.8 in
|
| Product Height |
2.3 in
|
| Product Width |
0.75 in
|
| Product Weight |
3.2 lb
|
| Certifications |
UL Listed file E19223
|
| Frequency rating |
50-60 Hz
|
| Used with |
AR/ARD relays
|
| Coil voltage |
120 V
|
| Series |
AR/ARD
|