Eaton ARML Permanent Magnet Latch For AC Control Circuits, Used with AR/ARD relays, 48V coil, 60 Hz
| Product Name |
Eaton NEMA machine tool relay
|
| Catalog Number |
ARMLG
|
| UPC |
786678001746
|
| Product Length/Depth |
4.8 in
|
| Product Height |
2.3 in
|
| Product Width |
0.75 in
|
| Product Weight |
3.2 lb
|
| Certifications |
CSA file No. LR39402-6
UL Recognized file E19223 |
| Frequency rating |
60 Hz
|
| Used with |
AR/ARD relays
|
| Coil voltage |
48 V
|
| Series |
AR/ARD
|