Eaton AR/ARD Series Permanent Magnet Latch DC Relay, 120 Vdc coil voltage, 60 Hz
| Product Name |
Eaton NEMA machine tool relay
|
| Catalog Number |
ARMLS
|
| UPC |
786678001791
|
| Product Length/Depth |
6.39 in
|
| Product Height |
2.75 in
|
| Product Width |
2.88 in
|
| Product Weight |
0.8 lb
|
| Certifications |
UL Listed file E19223
|
| Frequency rating |
60 Hz
|
| Coil voltage |
120 Vdc
|
| Series |
AR/ARD
|