Eaton Freedom NEMA field mounting kit, Field Mounting Kits, 1NO Auxiliary contact
| Product Name |
Eaton A200 NEMA motor control field mounting kit
|
| Catalog Number |
B1A
|
| UPC |
786678288697
|
| Product Length/Depth |
2.6 in
|
| Product Height |
3.7 in
|
| Product Width |
1.7 in
|
| Product Weight |
0.1 lb
|
| Certifications |
UL Listed
CSA Certified |
| Accessories |
Motor control accessory
|
| Contact configuration |
1 NC
|