Recherche de connaissances
Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

B40S62SF

Eaton BECODISC BS Stacked Disc Cartridges, B40S, 12", 16Z, 1.9 m², Silicone, Flat adapter, BECO K1 depth filter sheet, 4.0 µm

Spécifications générales

Product Name
Eaton BECODISC BS Stacked Disc Cartridge
Catalog Number
B40S62SF
Product Length/Depth
276 mm
Product Weight
4.96 kg
Compliances
EU 10/2011
EC 1935/2004
FDA 21CFR
Certifications
GMO
Kosher
ISO 9001

Caractéristiques du produit

Adapter code
F
Retention rating
4.0 µm
Bursting strength wet
> 60 kPa
Depth filter sheet type
BECO K1
Edge molding material
Polypropylene
Gasket/O-ring material
Silicone
Retention type
Nominal
Ash content
42%
Filter surface area
1.9 m²
Number of cells
16
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
1900 m²
Size
12"
Overall height with double oring adapter
329 mm
Overall height with flat adapter
276 mm
Adapter
Flat adapter

Exporter les caractéristiques du produit