Quicklag Industrial Thermal-Magnetic Circuit Breaker, Single-pole, 50° C Calibration, 25A, 10 kAIC, 120/240V, Bolt-on mounting
| Product Name |
Eaton BAB thermal magnetic circuit breaker
|
| Catalog Number |
BAB1025V
|
| UPC |
786679368381
|
| Product Length/Depth |
3.7 in
|
| Product Height |
4.8 in
|
| Product Width |
1.2 in
|
| Product Weight |
0.3 lb
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
HACR rated
|
| Amperage Rating |
25 A
|
| Voltage rating |
120/240 V
|
| Trip Type |
Non-Interchangeable
|
| Circuit breaker type |
BAB
|
| Mounting Method |
Bolt-on
|
| Interrupt rating |
10 kAIC
|
| Number of poles |
Single-pole
|
| Quantity |
7
|
| Type |
Quicklag industrial thermal-magnetic circuit breaker
|
| Special features |
|