Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, Hot dip galvanized finish, C shape, Wire pulling rollers, SnapPack gasket and cover, 1-1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
| Catalog Number |
BC5 HDG WR CG
|
| UPC |
662276420953
|
| Product Length/Depth |
13.75 in
|
| Product Height |
2.56 in
|
| Product Width |
3 in
|
| Product Weight |
28.45 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Feraloy iron alloy
|
| Finish |
Hot dip galvanized
|
| Shape |
C
|
| Trade size |
1-1/2"
|
| Special features |
Wire pulling rollers, SnapPack gasket and cover
|