Eaton BF Series Basic Relay, 300V max. voltage rating, Two-pole, 208V coil voltage, 60 Hz, 2NO contact configuration
| Product Name |
Eaton NEMA machine tool relay
|
| Catalog Number |
BF20K
|
| UPC |
782114964194
|
| Product Length/Depth |
6 in
|
| Product Height |
5 in
|
| Product Width |
5.5 in
|
| Product Weight |
1.17 lb
|
| Certifications |
UL Recognized file E19223
CSA Certified |
| Frequency rating |
60 Hz
|
| Number of poles |
Two-pole
|
| Voltage rating |
300 V
|
| Coil voltage |
208 V
|
| Contact configuration |
2 NO
|
| Series |
BF
|