Eaton B-Line series hex nuts, 0.4370" H x 0.5" D, Steel, 1/2"-13 bolt size
| Product Name |
Eaton B-Line series hex nuts
|
| Catalog Number |
BFVHN1/2
|
| UPC |
781011013301
|
| Product Height |
0.437 in
|
| Product Weight |
0.08 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
UL Listed |
| Type |
Hex nut
|
| Material |
Steel
|
| Bolt/thread/rod size |
1/2"-13
|