Eaton Handle Lockoff,Suitable for two-pole type BR circuit breakers in single-phase MLO loadcenters through 125A,Handle lockoff for two- and three-pole Type BR circuit breaker,Quantity: 10,For two-,three-pole BR breaker
| Product Name |
Eaton BR handle lockoff
|
| Catalog Number |
BRLW2
|
| UPC |
786676376259
|
| Product Length/Depth |
7.25 in
|
| Product Height |
0.5 in
|
| Product Width |
5 in
|
| Product Weight |
0.01 lb
|
| Certifications |
UL Listed
|
| Special features |
Suitable for two-pole type BR circuit breakers in single-phase MLO loadcenters through 125A
|
| Type |
Handle lockoff
|
| Used with |
For two-,three-pole BR breaker
|
| Quantity |
10
|