Eaton Handle Lockoff,Suitable for K-base meter sockets,Handle lockoff for two center poles and the two outer poles of a two-pole types BQ and BQC quadplex circuit breakers,Quantity: 10,For type BD, BQ, BQC circuit breakers
| Product Name |
Eaton BR handle lockoff
|
| Catalog Number |
BRQLW
|
| UPC |
786676376303
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
1 lb
|
| Certifications |
UL Listed
|
| Special features |
Suitable for K-base meter sockets
|
| Type |
Handle lockoff
|
| Used with |
For type BD, BQ, BQC circuit breakers
|
| Quantity |
10
|