Eaton definite purpose contactor, Quick, 25A, 24 Vac, 50/60 Hz, NEMA Type 1 Enclosed, 15-50A, two- and three-pole, 25A, Contactor, Three-pole, Screw/pressure plate and quick connect terminals (side-by-side), Non-reversing
| Product Name |
Eaton definite purpose contactor
|
| Catalog Number |
C25DGD325TC
|
| UPC |
782113920740
|
| Product Length/Depth |
3.5 in
|
| Product Height |
6.75 in
|
| Product Width |
4.1 in
|
| Product Weight |
2.7 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA Certified
UL Recognized |
| Amperage Rating |
25A
|
| Number of poles |
Three-pole
|
| Type |
Non-reversing
|
| Coil |
24 Vac, 50/60 Hz
|
| Contact configuration |
1 NO, 1 NC
|
| Enclosure |
NEMA type 1 enclosed
|
| Frame size |
15-50 A, two-pole and three-pole
|
| Inductive full load |
25 A
|
| Model |
Contactor
|
| Terminals |
Screw/pressure plate and quick connect terminals (side-by-side)
|
| Connection |
Quick
|