Eaton definite purpose contactor, Quick, 30A, 12 Vdc, NEMA Type 1 Enclosed, 15-50A, two- and three-pole, 30A, Contactor, Three-pole, Screw/pressure plate and quick connect terminals (side-by-side), Non-reversing
| Product Name |
Eaton definite purpose contactor
|
| Catalog Number |
C25DGD3301T
|
| UPC |
782113973845
|
| Product Length/Depth |
3.5 in
|
| Product Height |
6.75 in
|
| Product Width |
4.1 in
|
| Product Weight |
2.7 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA Certified
UL Recognized |
| Amperage Rating |
30A
|
| Number of poles |
Three-pole
|
| Type |
Non-reversing
|
| Coil |
24 Vdc
|
| Enclosure |
NEMA type 1 enclosed
|
| Frame size |
15-50 A, two-pole and three-pole
|
| Inductive full load |
30 A
|
| Model |
Contactor
|
| Terminals |
Screw/pressure plate and quick connect terminals (side-by-side)
|
| Connection |
Quick
|