Eaton definite purpose contactor, Quick, 40A, 110/120 Vac, 50/60 Hz, 1NO, 1NC, Open with metal mounting plate, 15-50A, two- and three-pole, 40A, Contactor, Three-pole, 50A, Binding head screw, Non-reversing
| Product Name |
Eaton definite purpose contactor
|
| Catalog Number |
C25DNA340AC
|
| UPC |
782116305124
|
| Product Length/Depth |
3.35 in
|
| Product Height |
3.75 in
|
| Product Width |
2.4 in
|
| Product Weight |
1.19 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA Certified
UL Recognized |
| Amperage Rating |
40A
|
| Number of poles |
Three-pole
|
| Type |
Non-reversing
|
| Coil |
110-120 Vac
|
| Coil voltage |
50/60 Hz
|
| Contact configuration |
1 NO, 1 NC
|
| Enclosure |
Open with metal mounting plate
|
| Frame size |
15-50 A, two-pole and three-pole
|
| Inductive full load |
40 A
|
| Model |
Contactor
|
| Resistive load |
50 A
|
| Terminals |
Binding head screw
|
| Connection |
Quick
|