Eaton definite purpose contactor, Quick, Open with metal mounting plate, 15-50A, two-and three-pole,Contactor,Quick connect ,208-240 Vac, 50/60 Hz
| Product Name |
Eaton definite purpose contactor
|
| Catalog Number |
C25DNF340B
|
| UPC |
782116300686
|
| Product Length/Depth |
3.35 in
|
| Product Height |
3.75 in
|
| Product Width |
2.4 in
|
| Product Weight |
1.05 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL Recognized
CSA Certified |
| Amperage Rating |
40A
|
| Number of poles |
Three-pole
|
| Type |
Non-reversing
|
| Coil |
208-240 Vac, 50/60 Hz
|
| Contact configuration |
1 NC
|
| Enclosure |
Open with metal mounting plate
|
| Frame size |
15-50 A, two-pole and three-pole
|
| Inductive full load |
40 A
|
| Model |
Contactor
|
| Resistive load |
50 A
|
| Terminals |
Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)
|
| Connection |
Quick
|