Eaton Crouse-Hinds series pilot light, Single-gang, Candelabra lamp base, 6 watts, 110V
| Product Name |
Eaton Crouse-Hinds series pilot light
|
| Catalog Number |
C3310
|
| UPC |
782274125909
|
| Product Length/Depth |
3.9 in
|
| Product Height |
1.7 in
|
| Product Width |
2.12 in
|
| Product Weight |
0.12 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
1
|
| Special features |
Candelabra lamp base, 6 watts
|
| Voltage rating |
110 Vac
|