Eaton control product module kit, Stand Alone DeviceNet Communication Module Kit, Used with C440, S611, S811, 120 Vac, 4 inputs, 2 outputs, Din-rail mounting
| Product Name |
Eaton C441 Motor Insight motor protection relay module kit
|
| Catalog Number |
C441KS
|
| UPC |
786685895666
|
| Product Length/Depth |
4.34 in
|
| Product Height |
1.18 in
|
| Product Width |
3.58 in
|
| Product Weight |
0.55 lb
|
| Compliances |
NEMA Compliant
CE Marked RoHS Compliant |
| Certifications |
cULus Listed Class NKCR
cULus Listed Class NKCR7 UL 508 UL 1053 CSA Certified EN 60947-4-1 |
| Catalog Notes |
0
|
| Input |
4
|
| Input voltage |
120 Vac
|
| Output |
2
|
| Mounting |
DIN rail
|
| Special features |
Used with C441 Motor Insight Motor Protection Relays
|
| Type |
Communication module
|
| Used with |
Used with C440, S611, S811
|
| Voltage rating |
120 V
|