Eaton Power Xpert C445 Intelligent motor management relay, C445 Base Module, AC Power, DC Inputs, Latch Outputs, Modbus
| Product Name |
Eaton Power Xpert C445 Intelligent motor management relay
|
| Catalog Number |
C445BA-SDLM
|
| UPC |
786685956541
|
| Product Length/Depth |
72.644 mm
|
| Product Height |
112.014 mm
|
| Product Width |
107.696 mm
|
| Product Weight |
453.592 g
|
| Compliances |
CE Marked
|
| Special features |
Modbus
|
| Type |
Intelligent motor management relay
|
| Power supply |
AC power
|