Eaton Power Xpert C445 Intelligent motor management relay, C445 Base Module, DC Power, AC Inputs, NonLatch Outputs
| Product Name |
Eaton Power Xpert C445 Intelligent motor management relay
|
| Catalog Number |
C445BD-SANN
|
| UPC |
786685956657
|
| Product Length/Depth |
72.644 mm
|
| Product Height |
112.014 mm
|
| Product Width |
107.696 mm
|
| Product Weight |
272.1552 g
|
| Compliances |
CE Marked
|
| Type |
Intelligent motor management relay
|
| Power supply |
DC power
AC power |