C445 Measure Module, 55mm, 9-72A, Current, PTC
| Product Name |
Eaton Power Xpert C445 Intelligent motor management relay
|
| Catalog Number |
C445MB-072P
|
| UPC |
786685957005
|
| Product Length/Depth |
2.2 in
|
| Product Height |
4.15 in
|
| Product Width |
4.55 in
|
| Product Weight |
1.29 lb
|
| Overload range |
9-72A
|
| Special features |
Standard
|
| Type |
Electronic overload relay
|
| Frequency rating |
20-80 Hz
|
| Frame size |
55 mm
|
| Torque rating |
0.4 Nm / 3.5 lb-in
|