| Product Name |
Eaton Freedom NEMA C600 kit
|
| Catalog Number |
C600M1
|
| UPC |
786680148293
|
| Product Length/Depth |
4 in
|
| Product Height |
4 in
|
| Product Width |
1 in
|
| Product Weight |
2 lb
|
| Certifications |
UL Listed
|
| Type |
C600
|