Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

CAP320900

Eaton Crouse-Hinds series CAPRIPLAST flexible conduit, Size 9, Grey, 11.5mm I.D., Galvanized steel with PVC coating, 15.6mm O.D., -5°C to +60°C

Spécifications générales

Product Name
Eaton's Crouse-Hinds series CAPRIPLAST flexible conduit
Catalog Number
CAP320900
EAN
3589353209003
Product Length/Depth
50000 mm
Product Height
15.2 mm
Product Width
15.2 mm
Product Weight
220 g

Caractéristiques du produit

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Material
Galvanized steel with PVC coating
Temperature rating
-5°C to +60°C
Transparent
No
Outside wall color
Grey
Spiral material
Steel PVC coating
Nominal inner diameter
11.5 mm
Internal diameter
11.5 mm
Medium temperature (continuous) - max
60 °C
Medium temperature (continuous) - min
-5 °C
Bending radius
32 mm
Static wire
Yes
Fitted with:
Exterior Spiral

Exporter les caractéristiques du produit