Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

CAP324800

Eaton Crouse-Hinds series CAPRIPLAST flexible conduit, Size 48, Grey, 51.4mm I.D., Galvanized steel with PVC coating, 60mm O.D., -5°C to +60°C

Spécifications générales

Product Name
Eaton's Crouse-Hinds series CAPRIPLAST flexible conduit
Catalog Number
CAP324800
EAN
3589353248002
Product Length/Depth
15000 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
1160 g

Caractéristiques du produit

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Material
Galvanized steel with PVC coating
Temperature rating
-5°C to +60°C
Transparent
No
Outside wall color
Grey
Spiral material
Steel PVC coating
Nominal inner diameter
51.4 mm
Internal diameter
51.4 mm
Medium temperature (continuous) - max
60 °C
Medium temperature (continuous) - min
-5 °C
Bending radius
115 mm
Static wire
Yes
Fitted with:
Exterior Spiral

Exporter les caractéristiques du produit