Eaton Double door single-throw fused safety switch, 30 A, NEMA 4X, Fusible without neutral, Three-pole, Three-wire, 240 V, Max Hp 7.5, 10/ 15, 20 hp (1/3PH @480, 600 V), #14-#2
| Product Name |
Eaton double door single-throw fused safety switch
|
| Catalog Number |
CDD321FWKW
|
| UPC |
786689331207
|
| Product Length/Depth |
37.49 in
|
| Product Height |
8.22 in
|
| Product Width |
12.33 in
|
| Product Weight |
37 lb
|
| Certifications |
UL Listed
|
| Catalog Notes |
Double Door Isolation Switch
|
| Special features |
w/ window
|
| Type |
Heavy duty double door safety switch
|
| Amperage Rating |
30A
|
| Number of poles |
Three-pole
|
| Product Category |
Watertight
|
| Voltage rating |
240V
|
| HP rating - max |
7.5, 10/ 15, 20 hp (1/3PH @480, 600 V)
|
| Wire size |
#14-2 AWG
|
| Enclosure |
NEMA 4X
|
| Enclosure material |
304 stainless steel
|
| Fuse class provision |
Class H
|
| Fuse configuration |
Fusible without neutral
|
| Number of wires |
3
|
| NEMA rating |
NEMA 4X
|