Eaton XT IEC contactor, 7A, 440-480 Vac, 50-60 Hz, 7A, Frame A, 45mm, 50-60 Hz, Steel mounting plate, Two-pole, Non-reversing, No overload relay, Freedom, Contactor
| Product Name |
Eaton XT IEC contactor
|
| Catalog Number |
CE15AN2CB
|
| UPC |
782113777825
|
| Product Length/Depth |
3.25 in
|
| Product Height |
2.96 in
|
| Product Width |
1.8 in
|
| Product Weight |
0.9 lb
|
| Compliances |
DIN VDE 0600
ISO 9000 |
| Certifications |
IEC Rated
UL Listed CSA Certified |
| Catalog Notes |
No enclosure
|
| Amperage Rating |
7A
|
| Number of poles |
Two-pole
|
| Type |
Contactor
|
| Frequency rating |
50-60 Hz
|
| Frame size |
45 mm
|
| Coil voltage |
440-480 Vac, 50-60 Hz
|
| Continuous ampere rating |
7 A
|
| Relay |
No overload relay
|
| Series |
Freedom
|
| Operation |
Non-reversing
|
| Mounting method |
Steel mounting plate
|