Eaton XT IEC contactor, 10A, 550-600 Vac, 50-60 Hz, 10A, Frame B, 45 mm, 50-60 Hz, Steel mounting plate, Four-pole, Non-reversing, No overload relay, Freedom, Contactor
| Product Name |
Eaton XT IEC contactor
|
| Catalog Number |
CE15BN4DB
|
| UPC |
782116125838
|
| Product Length/Depth |
3.25 in
|
| Product Height |
2.96 in
|
| Product Width |
1.8 in
|
| Product Weight |
0.9 lb
|
| Compliances |
DIN VDE 0600
ISO 9000 |
| Certifications |
CSA Certified
UL Listed IEC Rated |
| Catalog Notes |
No enclosure
|
| Amperage Rating |
10A
|
| Number of poles |
Four-pole
|
| Type |
Contactor
|
| Frequency rating |
50-60 Hz
|
| Frame size |
45 mm
|
| Coil voltage |
550 Vac, 50/60 Hz
|
| Continuous ampere rating |
10 A
|
| Relay |
No overload relay
|
| Series |
Freedom
|
| Operation |
Non-reversing
|
| Mounting method |
Steel mounting plate
|