Eaton XT IEC contactor, 12A, 380-415 Vac, 50 Hz, 1NO, 12A, Frame C, 45 mm, 50 Hz, Side, Three-pole, Non-reversing, No overload relay, Freedom, Contactor
| Product Name |
Eaton XT IEC contactor
|
| Catalog Number |
CE15CNS3LB
|
| UPC |
782113778501
|
| Product Length/Depth |
3.25 in
|
| Product Height |
2.96 in
|
| Product Width |
1.8 in
|
| Product Weight |
0.9 lb
|
| Compliances |
ISO 9000
DIN VDE 0600 |
| Certifications |
CSA Certified
UL Listed IEC Rated |
| Catalog Notes |
Fourth power pole position is used as the auxiliary contact and adds no additional width. No enclosure.
|
| Amperage Rating |
12A
|
| Number of poles |
Three-pole
|
| Type |
Contactor
|
| Frequency rating |
50 Hz
|
| Frame size |
45 mm
|
| Coil voltage |
380-415 Vac, 50 Hz
|
| Contact configuration |
1 NO
|
| Continuous ampere rating |
12 A
|
| Relay |
No overload relay
|
| Series |
Freedom
|
| Operation |
Non-reversing
|
| Mounting method |
Side
|