Eaton XT IEC contactor, 18A, 110-120 Vac, 50-60 Hz, 1NC, 18A, Frame D, 55 mm, 50-60 Hz, 1 hp, Top mounted auxiliary contacts, Three-pole, Reversing, No overload relay, Freedom, Contactor
| Product Name |
Eaton XT IEC contactor
|
| Catalog Number |
CE55DN3AB
|
| UPC |
782113780023
|
| Product Length/Depth |
3.28 in
|
| Product Height |
2.96 in
|
| Product Width |
4.2 in
|
| Product Weight |
2.25 lb
|
| Compliances |
DIN VDE 0600
ISO 9000 |
| Certifications |
IEC Rated
UL Listed CSA Certified |
| Catalog Notes |
No enclosure
|
| Amperage Rating |
18A
|
| HP rating - max |
1 hp
|
| Number of poles |
Three-pole
|
| Type |
Contactor
|
| Frequency rating |
50-60 Hz
|
| Frame size |
55 mm
|
| Coil voltage |
110-120 Vac, 50-60 Hz
|
| Contact configuration |
1 NC
|
| Continuous ampere rating |
18 A
|
| Relay |
No overload relay
|
| Series |
Freedom
|
| Operation |
Reversing
|
| Mounting method |
Top mounted auxiliary contacts
|