Eaton CH GFCI circuit breaker,Ground fault equipment protector,Trip flag,15 A,10 kAIC,Single-pole,120/240 V,CHFEP,Ground fault circuit interrupter,GFI,30 mA
| Product Name |
Eaton CH GFCI circuit breaker
|
| Catalog Number |
CHFEP115
|
| UPC |
786685627953
|
| Product Length/Depth |
7.25 in
|
| Product Height |
6.5 in
|
| Product Width |
6.75 in
|
| Product Weight |
2.79 lb
|
| Certifications |
UL 489
|
| Catalog Notes |
Switching Duty Rated, HACR Rated
|
| Amperage Rating |
15 A
|
| Voltage rating |
120/240 V
|
| Circuit protection |
Ground fault circuit interrupter
|
| Indicators |
GFI
|
| Protection |
30 mA
|
| Interrupt rating |
10 kAIC
|
| Main circuit breaker |
CHFEP
|
| Number of poles |
Single-pole
|
| Type |
Ground fault equipment protector
|
| Special features |
Trip flag
|