Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

CHSPT2ULTRA

Eaton SPD Type 2 CHSP Service Entrance Surge Protection, 120/240V line, 150V L-N, 300V L-L MCOV, 600V L-N, 1000V L-L, 800V N-G, 600V L-G VPR, 22 kA SCCR, NEMA 4, Single-phase, 60 Hz, 20 kA nominal current discharge, 108 kA surge current

Spécifications générales

Product Name
Eaton CHSPT2 surge protection device
Catalog Number
CHSPT2ULTRA
UPC
786685436883
Product Length/Depth
7 in
Product Height
2.5 in
Product Width
5 in
Product Weight
1 lb
Certifications
cUL Certified
UL 1449
UL Recognized

Caractéristiques du produit

Frequency rating
60 Hz
Interrupt rating
200 kAIC
Nominal Discharge Current
20 kA
Operating voltage
150V L-N, 300V L-L
Protection
600V L-N, 1000V L-L, 800V N-G, 600V L-G
Voltage rating
120/240 V
Enclosure
NEMA 4
Phase
Single-phase
Surge current
108 kA
Short-circuit rating
22000 kA
Operating temperature
-40 to 50 °C
Type
Surge protection device
Special features
Meets or exceeds the requirments specified in IBC ®2006, CBC2007, and UBC®Zone 4

Exporter les caractéristiques du produit