Eaton CN35 electrically held lighting contactor, 30 A, 1 NO, 208 V/60 Hz, 30 A, Open type, Two-pole, Electrically held, CN35, Lighting contactors
| Product Name |
Eaton CN35 electrically held lighting contactor
|
| Catalog Number |
CN35DN2EB
|
| UPC |
782113781037
|
| Product Length/Depth |
3.49 in
|
| Product Height |
3.88 in
|
| Product Width |
2 in
|
| Product Weight |
1.4 lb
|
| Certifications |
CSA Certified
UL Listed |
| Number of poles |
Two-pole
|