D1 Series General Purpose Plug-In Relay, Plain cover, 240V coil, 15,270 Ohms resistance, Plug-in terminal, SPDT contact configuration, 20A contact rating, Silver alloy contacts, IP40 enclosure
| Product Name |
Eaton General-purpose relay
|
| Catalog Number |
D1PR1B
|
| UPC |
786685269788
|
| Product Length/Depth |
1.6 in
|
| Product Height |
1.1 in
|
| Product Width |
0.53 in
|
| Product Weight |
0.05 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Listed
CSA Certified cRUus |
| Type |
General-purpose relay
|
| Cover |
Plain
|
| Options |
Mechanical flag indicator
|
| Coil voltage |
240 V
|
| Contact configuration |
SPDT
|
| Contact material |
Silver alloy
|
| Contact rating |
20 A
|
| Enclosure |
IP40
|
| Indicators |
Optional LED
|
| Resistance |
15,270 Ω
|
| Series |
D1
|
| Terminals |
Plug-in
|
| Voltage - max |
300 V switching
|