D2 Series Socket, Used with D2PR4, D2PF4 Relays, Module size B, 300V nominal voltage, 10A nominal current, DIN rail/panel mount, Screw clamping wire connection, QTY: 10, IP20 enclosure
| Product Name |
Eaton General-purpose relay
|
| Catalog Number |
D2PA7
|
| UPC |
786685107318
|
| Product Length/Depth |
2.4 in
|
| Product Height |
1.18 in
|
| Product Width |
1.57 in
|
| Product Weight |
0.11 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
cRUus
CSA Certified UL Listed |
| Catalog Notes |
Protection category (finger safe)
|
| Type |
General-purpose relay
|
| Mounting |
DIN rail, screw
|
| Rated operational current |
10A nominal
|
| Used with |
D2PR4 and D2PF4 relays
|
| Enclosure |
IP20
|
| Module size |
B
|
| Nominal voltage |
300 V
|
| Quantity |
10
|
| Series |
D2
|
| Wiring connection |
Screw clamping
|