General Purpose Plug-In Relay, D2PR, Standard relay, 24 Vdc, 4PDT
| Product Name |
Eaton General-purpose relay
|
| Catalog Number |
D2PR4T1
|
| UPC |
782114159651
|
| Product Length/Depth |
1.65 in
|
| Product Height |
1.1 in
|
| Product Width |
0.86 in
|
| Product Weight |
0.1 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
cRUus
CSA Certified UL Listed |
| Type |
Standard relay
|
| Coil voltage |
24 Vdc
|
| Contact configuration |
4PDT
|
| Series |
D2PR
|