D2 Series General Purpose Plug-In Relay, Plain cover, 24 Vdc coil, 650 Ohms resistance, Plug-in terminal, DPDT latching contact configuration, 5A contact rating, Silver (gold flashed) contacts, 250 Vac/125 Vdc max. switching voltage
| Product Name |
Eaton General-purpose relay
|
| Catalog Number |
D2PR5T1
|
| UPC |
782114159743
|
| Product Length/Depth |
2.5 in
|
| Product Height |
1 in
|
| Product Width |
1.75 in
|
| Product Weight |
0.01 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Listed
cRUus CSA Certified |
| Type |
General-purpose relay
|
| Cover |
Plain
|
| Coil voltage |
24 Vdc
|
| Contact configuration |
DPDT latching
|
| Contact material |
Silver (gold flashed)
|
| Contact rating |
5 A
|
| Resistance |
650 Ω
|
| Series |
D2
|
| Terminals |
Plug-in
|
| Voltage - max |
250 Vac/125 Vdc switching
|