Eaton General-purpose relay, ICE CUBE RELAY, DPDT, 12A, 12VDC COIL, ICE CUBE RELAY, DPDT, 12A, 12VDC COIL
| Product Name |
Eaton General-purpose relay
|
| Catalog Number |
D2RF2R1
|
| UPC |
786685929910
|
| Product Length/Depth |
2.25 in
|
| Product Height |
1.5 in
|
| Product Width |
2 in
|
| Product Weight |
0.09 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Listed
|
| Type |
General-purpose relay
|