Eaton General-purpose relay, ICE CUBE RELAY, DPDT, 12A, 12VDC COIL, ICE CUBE RELAY, DPDT, 12A, 12VDC COIL,
| Product Name |
Eaton General-purpose relay
|
| Catalog Number |
D2RR2R1
|
| UPC |
786685929859
|
| Product Length/Depth |
1.2 in
|
| Product Height |
1 in
|
| Product Width |
1.5 in
|
| Product Weight |
0.1 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Listed
|
| Type |
General-purpose relay
|