Eaton General Purpose Relays, 4PDT, 6A, 240VAC COIL
| Product Name |
Eaton General-purpose relay
|
| Catalog Number |
D2RR4B
|
| UPC |
786685929965
|
| Product Length/Depth |
0.3 in
|
| Product Height |
0.7 in
|
| Product Width |
0.4 in
|
| Product Weight |
0.08 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Listed
|
| Type |
General-purpose relay
|
| Number of poles |
Four-pole
|
| Nominal voltage |
120 V
|