Eaton General-purpose relay, D4 Series, QTY: 1, 24 Vdc coil, DPDT contact configuration, 5 A, 240 Vac/30 Vdc resistive load, 250 Vac/3 A, 2 A, 30 Vdc inductive full load, 380 Vac/125 Vdc max. operating voltage
| Product Name |
Eaton General-purpose relay
|
| Catalog Number |
D4PR2T1
|
| UPC |
782114160671
|
| Product Length/Depth |
1.14 in
|
| Product Height |
0.5 in
|
| Product Width |
0.51 in
|
| Product Weight |
0.04 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
cRUus
UL Listed file E1491 UL Listed file E65657 CSA file No. LR701519 |
| Catalog Notes |
Indicator lamp available. Consult sales office or customer support center for additional coil voltages.
|
| Amperage Rating |
5A
|
| Cover |
Plain
|
| Coil voltage |
24 Vdc
|
| Contact configuration |
DPDT
|
| Inductive full load |
2 A at 250 Vac, 3 A at 30 Vdc
|
| Quantity |
1
|
| Resistive load |
5 A, 240 Vac, 30 Vdc
|
| Series |
D4
|
| Voltage - max |
380 Vac/125 Vdc
|