Télécharger le document () de 20

DG1-34072FN-C21C

Eaton PowerXL DG1 variable frequency drive, 380-500V input 37 kW 50 Hp CT 3PH 50/60 Hz 72A output IP21/type 1 enclosure FR5 LCD Internal EMC filter and DC choke EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU ports 2 exp slots

Spécifications générales

Product Name
Eaton PowerXL DG1 variable frequency drive
Catalog Number
DG1-34072FN-C21C
UPC
786685878867
Product Length/Depth
27.75 in
Product Height
16.25 in
Product Width
14.5 in
Product Weight
80 lb
Compliances
C-Tick Compliant
RoHS Compliant
CE Marked
GoST-R
Certifications
EN 61800-5-1
UL 508C
IEC 61508
EN 62061
EN ISO 13849-1
EN 61800-3
cUL Listed
UL Listed

Caractéristiques du produit

Brake chopper
No brake chopper
Horsepower
50 hp
Phase
Three-phase in, three-phase out
Frequency rating
50-60 Hz
Frame size
5
Keypad
Included
Input voltage
400 V, 380-500 V(-15%, +10%)
Display
LCD graphical
Torque rating
CT
Communication
EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU communication
Enclosure
IP21/type 1
Input output
400 Vac (380-500 Vac)
Protection
Internal EMC filter, DC choke
Output current - max
72 A
Software
Active energy control, quick start wizard
Number of slots
2 expansion slots
Material
Coated board
Power consumption
37 kW
Electromagnetic compatibility filter
EMC Filter
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
High overload (CT) amps
72 A
High overload (CT) kW
37 kW
High overload (CT) hp
50 hp
Low overload (VT) amps
87 A
Low overload (VT) kW
45 kW
Low overload (VT) hp
60 hp
Input voltage range
380 - 500 V
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
110
Communications onboard
EtherNet/IP, Modbus TCP, RS-485: Modbus RTU, BACnet MS/TP
Motor control modes
Frequency, Speed, Open-loop speed, Open-loop torque
Motor type
Inductio, PM (IPM & SPM)

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.