Eaton XT IEC contactor, 65A, 120 Vdc, 0NO-0NC, 65A, Frame F, 55 mm, 5, 15/ 20, 25, 50, 60 (1/3PH @120, 240/208, 240, 480, 600 V), Three-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor, 30 kW
| Product Name |
Eaton XT IEC contactor
|
| Catalog Number |
DILMF65(RAC120)
|
| EAN |
4015081042852
|
| Product Length/Depth |
2.2 in
|
| Product Height |
4.5 in
|
| Product Width |
5.2 in
|
| Product Weight |
1.98 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60947
UL Listed CSA Certified EN 60947 |
| Catalog Notes |
Screw terminals (6-65A); 5 mm(80-150A); no lugs (185-2000A).
|
| Amperage Rating |
65A
|
| HP rating - max |
5, 15/ 20, 25, 50, 60 (1/3PH @120,240/208,240,480,600 V)
|
| Number of poles |
Three-pole
|
| Type |
Full voltage non-reversing contactor
|
| Frame size |
55 mm
|
| Terminals |
Screw terminals
|
| Coil |
120 Vdc
|
| Coil voltage |
120 Vdc
|
| Contact configuration |
0 NO, 0 NC
|
| Continuous ampere rating |
65 A
|
| Series |
XT IEC
|
| Operation |
Non-reversing
|
| Power consumption |
30 kW
|