Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

DMINWALL

In-Wall Media Player Mount for Roku, Google TV, Amazon Fire and Apple TV Streaming Media Boxes

Spécifications générales

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DMINWALL
UPC
037332302854
Product Length/Depth
3.94 in
Product Height
10.94 in
Product Width
15.75 in
Product Weight
3 lb
Warranty
5 year limited

Caractéristiques du produit

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
White
Maximum Weight Capacity
11 lb
Degrees of Motion
Fixed
Material
Steel, Plastic
Product Features
Assembly Required
Tools Necessary
Product Highlights
Conceals Roku, Amazon or Apple media box with no tools required
Installs flush with the wall behind your TV using the included hardware
Recommended for home theaters, classrooms and conference rooms
Durable steel and plastic construction supports equipment up to 22 lb.
Wi-Fi transparent cover is easily removed for instant access to equipment
5-year limited warranty (Worldwide)
Mounting Location
Wall

Exporter les caractéristiques du produit